Product specifications
Characteristic | Value | Description |
|---|---|---|
| Frame | JR | J frame axial piston open circuit pump |
| Rotation | L | Counter-clockwise rotation |
| Displacement and load life | S75C | 75 cc/rev - 260 bar maximum continuous rated pressure |
| Control type | LS | Pressure compensated / load sensing [PC pressure range: 100-280 bar, LS pressure range: 10-40 bar] |
| Pressure compensator setting | 26 | 260 bar [3770 psi] |
| Load sensing setting | 25 | 25 bar [363 psi] |
| Torque limiter setting | NN | Not applicable |
| Choke orifice | F | 1.0 mm diameter orifice - servo control orifice |
| Gain orifice | 3 | Standard orifice |
| Shaft, auxiliary flange, and endcap | C2N9 | 13 tooth 16/32 pitch shaft, no auxiliary, axial, inlet: 4-bolt split flange (2 inch port, 0.5 inch threads), outlet: 4-bolt splitflange (1 inch port, 0.375 inch threads) |
| Shaft seal, front flange, and housing ports | A8N | Single Viton shaft seal, SAE-B 2-bolt flange, SAE O-ring ports |
| Displacement limiter | NNN | None |
| Special hardware | JJJ | Special hardware - none |
| Special features | NNN | Black paint, Danfoss tag |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
