Product specifications
Characteristic | Value | Description |
|---|---|---|
| Frame | FR | F frame axial piston open circuit pump |
| Rotation | R | Clockwise rotation |
| Displacement and load life | 090C | 90 cc/rev - 260 bar maximum continuous rated pressure |
| Control type | TA | Electronic torque limiting, pressure compensated, solenoid-left, 12VDC normally-closed Deutsch [PC pressure range: 100-280 bar, LSpressure range: 10-40 bar] |
| Pressure compensator setting | 25 | 250 bar [3625 psi] |
| Load sensing setting | 24 | 24 bar [348 psi] |
| Torque limiter setting | NN | Not applicable |
| Choke orifice | N | None |
| Gain orifice | C | Standard gain orifice with 0.8 mm ETL LS signal line orifice |
| Shaft, auxiliary flange, and endcap | S1N2 | 14 tooth 12/24 pitch shaft, no auxiliary, radial, inlet: 4-bolt split flange (2 inch port, 0.5 inch threads), outlet: 4-bolt splitflange (1 inch port, 0.375 inch threads) |
| Shaft seal, front flange, and housing ports | A1R | Single Viton shaft seal, SAE-C 4-bolt flange, SAE O-ring ports, angle sensor right side |
| Displacement limiter | AAA | Adjustable displacement limiter set to max flow |
| Special hardware | ANS | Special hardware - angle sensor |
| Special Features | NNN | Black paint, Danfoss tag |
| Size/Dimensions | 0.001 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
