Product specifications
Characteristic | Value | Description |
|---|---|---|
| Frame | JR | J frame axial piston open circuit pump |
| Rotation | R | Clockwise rotation |
| Displacement and load life | S75C | 75 cc/rev - 260 bar maximum continuous rated pressure |
| Control type | LS | Pressure compensated / load sensing [PC pressure range: 100-280 bar, LS pressure range: 10-40 bar] |
| Pressure compensator setting | 20 | 200 bar [2900 psi] |
| Load sensing setting | 21 | 21 bar [305 psi] |
| Torque limiter setting | NN | Not applicable |
| Choke orifice | N | None |
| Gain orifice | 3 | Standard orifice |
| Shaft, auxiliary flange, and endcap | S1AX | 14 tooth 12/24 pitch shaft, SAE-A 9 tooth auxiliary, radial, inlet: 4-bolt split flange (2 inch port, M12 metric threads), outlet:4-bolt split flange (1 inch port, M10 metric threads) |
| Shaft seal, front flange, and housing ports | A2N | Single Viton shaft seal, SAE-C 4-bolt flange, SAE O-ring ports |
| Displacement limiter | NNN | None |
| Special hardware | JJJ | Special hardware - none |
| Special Features | NNN | Black paint, Danfoss tag |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
