Product specifications
Characteristic | Value | Description |
|---|---|---|
| Frame | FR | F frame axial piston open circuit pump |
| Rotation | R | Clockwise rotation |
| Displacement and load life | 090C | 90 cc/rev - 260 bar maximum continuous rated pressure |
| Control type | AR | Pressure compensated, electric on/off solenoid-left, 12VDC normally-closed Deutsch [PC pressure range: 100-280 bar, LS pressurerange: 10-40 bar] |
| Pressure compensator setting | 15 | 150 bar [2175 psi] |
| Load sensing setting | 20 | 20 bar [290 psi] |
| Torque limiter setting | NN | Not applicable |
| Choke orifice | N | None |
| Gain orifice | 3 | Standard orifice |
| Shaft, auxiliary flange, and endcap | S1N2 | 14 tooth 12/24 pitch shaft, no auxiliary, radial, inlet: 4-bolt split flange (2 inch port, 0.5 inch threads), outlet: 4-bolt splitflange (1 inch port, 0.375 inch threads) |
| Shaft seal, front flange, and housing ports | A1N | Single Viton shaft seal, SAE-C 4-bolt flange, SAE O-ring ports |
| Displacement limiter | NNN | None |
| Special hardware | NNN | Special hardware - none |
| Special features | NNN | Black paint, Danfoss tag |
| Size/Dimensions | 0.001 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
