Product specifications
Characteristic | Value | Description |
|---|---|---|
| Frame | JR | J frame axial piston open circuit pump |
| Rotation | R | Clockwise rotation |
| Displacement and load life | S45B | 45 cc/rev - 310 bar maximum continuous rated pressure |
| Control type | BB | Pressure compensated / load sensing, with bleed orifice (0.3mm equivalent) [PC pressure range: 290-310 bar, LS pressure range: 10-40 bar] |
| Pressure compensator setting | 28 | 280 bar [4060 psi] |
| Load sensing setting | 20 | 20 bar [290 psi] |
| Torque limiter setting | NN | Not applicable |
| Choke orifice | N | None |
| Gain orifice | 3 | Standard orifice |
| Shaft, auxiliary flange, and endcap | C2RF | 13 tooth 16/32 pitch shaft, running cover, radial, inlet: 4-bolt split flange (2 inch port, 0.5 inch threads), outlet: 4-bolt splitflange (1 inch port, 0.375 inch threads), with displacement limiter |
| Shaft seal, front flange, and housing ports | A8N | Single Viton shaft seal, SAE-B 2-bolt flange, SAE O-ring ports |
| Displacement limiter | FFF | Adjustable displacement limiter set to max flow |
| Special hardware | JJJ | Special hardware - none |
| Special Features | NNN | Black paint, Danfoss tag |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
