Product specifications
Characteristic | Value | Description |
|---|---|---|
| Frame | FR | F frame axial piston open circuit pump |
| Rotation | R | Clockwise rotation |
| Displacement and load life | 090C | 90 cc/rev - 260 bar maximum continuous rated pressure |
| Control type | FM | Pressure compensated / load sensing, with electric dump valve solenoid-left, 24VDC NO, Deutsch [PC pressure range: 100-280 bar, LSpressure range: 10-40 bar] |
| Pressure compensator setting | 26 | 260 bar [3770 psi] |
| Load sensing setting | 30 | 30 bar [435 psi] |
| Torque limiter setting | NN | Not applicable |
| Choke orifice | N | None |
| Gain orifice | 3 | Standard orifice |
| Shaft, auxiliary flange, and endcap | S1C2 | 14 tooth 12/24 pitch shaft, SAE-C 14 tooth auxiliary, radial, inlet: 4-bolt split flange (2 inch port, 0.5 inch threads), outlet:4-bolt split flange (1 inch port, 0.375 inch threads) |
| Shaft seal, front flange, and housing ports | A1N | Single Viton shaft seal, SAE-C 4-bolt flange, SAE O-ring ports |
| Displacement limiter | AAA | Adjustable displacement limiter set to max flow |
| Special hardware | NNN | Special hardware - none |
| Special Features | NNN | Black paint, Danfoss tag |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |