J-Frame with Fan Drive Control

PUMP-VAR DISPL, CW S45PVOC_J

83051381

Model code: JR-R-S45B-LS-18-15-NN-N-3-K4NE-A2N-NNN-JJJ-NNN


Tools

Product specifications

Characteristic
Value
Description
FrameJRJ frame axial piston open circuit pump
RotationRClockwise rotation
Displacement and load lifeS45B45 cc/rev - 310 bar maximum continuous rated pressure
Control typeLSPressure compensated / load sensing [PC pressure range: 100-280 bar, LS pressure range: 10-40 bar]
Pressure compensator setting18180 bar [2610 psi]
E: LOAD SENSING SETTING1515 bar [218 psi]
Torque limiter settingNNNot applicable
G: CHOKE ORIFICENNone
H: GAIN ORIFICE3Standard orifice
Shaft, auxiliary flange, and endcapK4NE1.25 inch straight key shaft, no auxiliary, radial, inlet: 4-bolt split flange (2 inch port, 0.5 inch threads), outlet: 4-bolt split flange (1 inch port, 0.375 inch threads)
Shaft seal, front flange, and housing portsA2NSingle Viton shaft seal, SAE-C 4-bolt flange, SAE O-ring ports
Displacement limiterNNNNone
Special hardwareJJJSpecial hardware - none
Special featuresNNNBlack paint, Danfoss tag

General specifications

Characteristic
Value
Proposition 65Cancer and Reproductive Harm