S45 Pump Frame J

PUMP-VAR DISPL, CCW S45PVOC_J DCA

83051508

Model code: JR-L-S75C-CR-25-18-NN-N-3-S1CE-A2N-NNN-JJJ-NNN


Tools

Product specifications

Characteristic
Value
Description
FrameJRJ frame axial piston open circuit pump
RotationLCounter-clockwise rotation
Displacement and load lifeS75C75 cc/rev - 260 bar maximum continuous rated pressure
Control typeCRPressure compensated, electric on/off solenoid-left, 24VDC normally-closed Deutsch [PC pressure range: 100-280 bar, LS pressurerange: 10-40 bar]
Pressure compensator setting25250 bar [3625 psi]
Load sensing setting1818 bar [261 psi]
Torque limiter settingNNNot applicable
Choke orificeNNone
Gain orifice3Standard orifice
Shaft, auxiliary flange, and endcapS1CE14 tooth 12/24 pitch shaft, SAE-C 14 tooth auxiliary, radial, inlet: 4-bolt split flange (2 inch port, 0.5 inch threads), outlet:4-bolt split flange (1 inch port, 0.375 inch threads)
Shaft seal, front flange, and housing portsA2NSingle Viton shaft seal, SAE-C 4-bolt flange, SAE O-ring ports
Displacement limiterNNNNone
Special hardwareJJJSpecial hardware - none
Special featuresNNNBlack paint, Danfoss tag
Choke orificeNNone
Control typeCRPressure compensated, electric on/off solenoid-left, 24VDC normally-closed Deutsch [PC pressure range: 100-280 bar, LS pressurerange: 10-40 bar]
Displacement and load lifeS75C75 cc/rev - 260 bar maximum continuous rated pressure
Displacement limiterNNNNone
FrameJRJ frame axial piston open circuit pump
Gain orifice3Standard orifice
Load sensing setting1818 bar [261 psi]
Pressure compensator setting25250 bar [3625 psi]
RotationLCounter-clockwise rotation
Shaft seal, front flange, and housing portsA2NSingle Viton shaft seal, SAE-C 4-bolt flange, SAE O-ring ports
Shaft, auxiliary flange, and endcapS1CE14 tooth 12/24 pitch shaft, SAE-C 14 tooth auxiliary, radial, inlet: 4-bolt split flange (2 inch port, 0.5 inch threads), outlet:4-bolt split flange (1 inch port, 0.375 inch threads)
Special featuresNNNBlack paint, Danfoss tag
Special hardwareJJJSpecial hardware - none
Torque limiter settingNNNot applicable

General specifications

Characteristic
Value
Proposition 65Cancer and Reproductive Harm