S45 Pump Frame J

PUMP-VAR DISPL, CCW S45PVOC_J

83051963

Model code: JR-L-S45B-PC-25-NN-NN-N-3-C3BE-A8N-NNN-JJJ-NNN


Tools

Product specifications

Characteristic
Value
Description
FrameJRJ frame axial piston open circuit pump
RotationLCounter-clockwise rotation
Displacement and load lifeS45B45 cc/rev - 310 bar maximum continuous rated pressure
Control typePCPressure compensated [PC pressure range: 100-280 bar, LS pressure range: 10-40 bar]
Pressure compensator setting25250 bar [3625 psi]
Load sensing settingNNNot applicable
Torque limiter settingNNNot applicable
Choke orificeNNone
Gain orifice3Standard orifice
Shaft, auxiliary flange, and endcapC3BE15 tooth 16/32 pitch shaft, SAE-B 13 tooth auxiliary, radial, inlet: 4-bolt split flange (2 inch port, 0.5 inch threads), outlet:4-bolt split flange (1 inch port, 0.375 inch threads)
Shaft seal, front flange, and housing portsA8NSingle Viton shaft seal, SAE-B 2-bolt flange, SAE O-ring ports
Displacement limiterNNNNone
Special hardwareJJJSpecial hardware - none
Special featuresNNNBlack paint, Danfoss tag

General specifications

Characteristic
Value
Proposition 65Cancer and Reproductive Harm