J-Frame with Fan Drive Control

PUMP-VAR DISPL, CCW S45PVOC_J DCA

83058105

Model code: JR-L-S75C-LB-23-20-NN-N-3-S1NE-A2N-NNN-JJJ-NNN


Tools

Product specifications

Characteristic
Value
Description
FrameJRJ frame axial piston open circuit pump
RotationLCounter-clockwise rotation
Displacement and load lifeS75C75 cc/rev - 260 bar maximum continuous rated pressure
Control typeLBPressure compensated / load sensing, with bleed orifice (0.3mm equivalent) [PC pressure range: 100-280 bar, LS pressure range: 10-40 bar]
Pressure compensator setting23230 bar [3335 psi]
E: LOAD SENSING SETTING2020 bar [290 psi]
Torque limiter settingNNNot applicable
G: CHOKE ORIFICENNone
H: GAIN ORIFICE3Standard orifice
Shaft, auxiliary flange, and endcapS1NE14 tooth 12/24 pitch shaft, no auxiliary, radial, inlet: 4-bolt split flange (2 inch port, 0.5 inch threads), outlet: 4-bolt splitflange (1 inch port, 0.375 inch threads)
Shaft seal, front flange, and housing portsA2NSingle Viton shaft seal, SAE-C 4-bolt flange, SAE O-ring ports
Displacement limiterNNNNone
Special hardwareJJJSpecial hardware - none
Special featuresNNNBlack paint, Danfoss tag

General specifications

Characteristic
Value
Proposition 65Cancer and Reproductive Harm