S45 Pump Frame J

PUMP-VAR DISPL, CCW S45PVOC_J

83070485

Model code: JR-L-S45B-CL-20-20-NN-E-3-S1BF-A2N-FFF-JJJ-NNN


Tools

Product specifications

Characteristic
Value
Description
FrameJRJ frame axial piston open circuit pump
RotationLCounter-clockwise rotation
DISPLACEMENT AND LOAD LIFES45B45 cc/rev - 310 bar maximum continuous rated pressure
Control typeCLPressure compensated / load sense capability, electric proportional-solenoid left, 24VDC normally-open Deutsch [PC pressure range:100-280 bar, LS pressure range: 10-40 bar]
Pressure compensator setting20200 bar [2900 psi]
LOAD SENSING SETTING2020 bar [290 psi]
TORQUE LIMITER SETTINGNNNot applicable
CHOKE ORIFICEE0.8 mm diameter orifice - servo control orifice
GAIN ORIFICE3Standard orifice
Shaft, auxiliary flange, and endcapS1BF14 tooth 12/24 pitch shaft, SAE-B 13 tooth auxiliary, radial, inlet: 4-bolt split flange (2 inch port, 0.5 inch threads), outlet:4-bolt split flange (1 inch port, 0.375 inch threads), with displacement limiter
Shaft seal, front flange, and housing portsA2NSingle Viton shaft seal, SAE-C 4-bolt flange, SAE O-ring ports
Displacement limiterFFFAdjustable displacement limiter set to max flow
Special hardwareJJJSpecial hardware - none
Special featuresNNNBlack paint, Danfoss tag

General specifications

Characteristic
Value
Proposition 65Cancer and Reproductive Harm