Product specifications
Characteristic | Value | Description |
---|---|---|
Frame | K2 | K2 frame axial piston open circuit pump |
Rotation | R | Clockwise rotation |
Displacement and load life | 025C | 25 cc/rev - 260 bar maximum continuous rated pressure |
Control type | LS | Pressure compensated / load sensing [PC pressure range: 100-280 bar, LS pressure range: 10-40 bar] |
Pressure compensator setting | 23 | 230 bar [3335 psi] |
Load sensing setting | 16 | 16 bar [232 psi] |
Torque limiter setting | NN | Not applicable |
Choke orifice | E | 0.8 mm diameter orifice - servo control orifice |
Gain orifice | 3 | Standard orifice |
Shaft, auxiliary flange, and endcap | C2MR | 13 tooth 16/32 pitch shaft, no auxiliary, radial, inlet: 4-bolt split flange (1.5 inch port, M12 thread), outlet: 4-bolt splitflange (1 inch port, M10 thread) |
Shaft seal, front flange, and housing ports | A6N | Single Viton shaft seal, SAE-B 2-bolt flange, SAE O-ring ports |
Displacement limiter | PLB | None |
Special hardware | NNN | Special hardware - none |
Special Features | NNN | Black paint, Danfoss tag |
General specifications
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |