Product specifications
Characteristic | Value | Description |
---|---|---|
Frame | K2 | K2 frame axial piston open circuit pump |
Rotation | R | Clockwise rotation |
Displacement and load life | 038C | 38 cc/rev - 260 bar maximum continuous rated pressure |
Control type | RP | Remote pressure compensated [PC pressure range: 100-280 bar, LS pressure range: 10-40 bar] |
Pressure compensator setting | 18 | 180 bar [2610 psi] |
Load sensing setting | 20 | 20 bar [290 psi] |
Torque limiter setting | NN | Not applicable |
Choke orifice | N | None |
Gain orifice | 3 | Standard orifice |
Shaft, auxiliary flange, and endcap | K2AH | Input shaft: 0.875" straight keyed long auxiliary pad type: SAE-A, 0.375-16 inch threads, coupling: 9-teeth, endcap style: radial,inlet porting: SAE O-ring Boss, 1.875 inch threads outlet porting: SAE O-ring Boss, 1.3125 inch threads servo bore: N/A displ |
Shaft seal, front flange, and housing ports | A6N | Single Viton shaft seal, SAE-B 2-bolt flange, SAE O-ring ports |
Displacement limiter | AAA | Adjustable displacement limiter set to max flow |
Special hardware | NNN | Special hardware - none |
Special Features | P00 | No paint, corrosion protection, Danfoss tag |
General specifications
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |