Product specifications
Characteristic | Value | Description |
---|---|---|
Frame | ER | E frame axial piston open circuit pump |
Rotation | R | Clockwise rotation |
Displacement and load life | 130B | 130 cc/rev - 310 bar maximum continuous rated pressure |
Control type | LS | Pressure compensated / load sensing [PC pressure range: 100-280 bar, LS pressure range: 10-40 bar] |
Pressure compensator setting | 26 | 260 bar [3770 psi] |
Load sensing setting | 25 | 25 bar [363 psi] |
Torque limiter setting | NN | Not applicable |
Choke orifice | F | 1.0 mm diameter orifice - servo control orifice |
Gain orifice | 3 | Standard orifice |
Shaft, auxiliary flange, and endcap | S4U7 | 13 tooth 8/16 pitch shaft, radial, 2.5in inlet, 1.25in outlet, metric thread, aux pad SAE-C 4-bolt, 14 tooth |
Shaft seal, front flange, and housing ports | A1N | Single Viton shaft seal, SAE-C 4-bolt flange, SAE O-ring ports |
Displacement limiter | AAA | Adjustable displacement limiter set to max flow |
Special hardware | NNN | Special hardware - none |
Special Features | NNN | Black paint, Danfoss tag |
General specifications
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |