Product specifications
Characteristic | Value | Description |
|---|---|---|
| R: FRAME | K2 | K2 frame axial piston open circuit pump |
| Rotation | R | Clockwise rotation |
| P: DISPLACEMENT AND LOAD LIFE | 030C | 30 cc/rev - 260 bar maximum continuous rated pressure |
| C: CONTROL TYPE | LS | Pressure compensated / load sensing [PC pressure range: 100-280 bar, LS pressure range: 10-40 bar] |
| D: PRESSURE COMP SETTING | 16 | 160 bar [2320 psi] |
| E: LOAD SENSING SETTING | 20 | 20 bar [290 psi] |
| F: TORQUE LIMITER SETTING | NN | Not applicable |
| G: CHOKE ORIFICE | N | None |
| H: GAIN ORIFICE | 3 | Standard orifice |
| J: SHAFT/AUX FLG/ENDCAP | C2AG | 13 tooth 16/32 pitch shaft, SAE-A 9 tooth auxiliary, radial, inlet: SAE O-ring boss port (1.875 inch threads), outlet: SAE O-ringboss port (1.3125 inch threads), control right side, with displacement limiter |
| K: SFT SEAL/FRT FLG/HSG PORTS | A6N | Single Viton shaft seal, SAE-B 2-bolt flange, SAE O-ring ports |
| L: DISPLACEMENT LIMITER | AAA | Adjustable displacement limiter set to max flow |
| M: SPECIAL HARDWARE | NNN | Special hardware - none |
| Special features | P00 | No paint, corrosion protection, Danfoss tag |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
