S45 Pump Frame J

PUMP-VAR DISPL, CCW S45PVOC_J

83096179

Model code: JR-L-S75C-TB-26-20-NN-N-C-S1NV-A2R-FFF-ANS-NNN


Tools

Product specifications

Characteristic
Value
Description
FrameJRJ frame axial piston open circuit pump
RotationLCounter-clockwise rotation
Displacement and load lifeS75C75 cc/rev - 260 bar maximum continuous rated pressure
Control typeTBElectronic torque limiting, pressure compensated, solenoid-left, 24VDC normally-closed Deutsch [PC pressure range: 100-280 bar, LSpressure range: 10-40 bar]
Pressure compensator setting26260 bar [3770 psi]
Load sensing setting2020 bar [290 psi]
Torque limiter settingNNNot applicable
Choke orificeNNone
Gain orificeCStandard gain orifice with 0.8 mm ETL LS signal line orifice
Shaft, auxiliary flange, and endcapS1NV14 tooth 12/24 pitch shaft, no auxiliary, radial, inlet: 4-bolt split flange (2 inch port, 0.5 inch threads), outlet: 4-bolt splitflange (1 inch port, 0.375 inch threads), with displacement limiter
Shaft seal, front flange, and housing portsA2RSingle Viton shaft seal, SAE-C 4-bolt flange, SAE O-ring ports, angle sensor right side
Displacement limiterFFFAdjustable displacement limiter set to max flow
Special hardwareANSSpecial hardware - angle sensor
Special featuresNNNBlack paint, Danfoss tag

General specifications

Characteristic
Value
Proposition 65Cancer and Reproductive Harm