Product specifications
Characteristic | Value | Description |
---|---|---|
Frame | JR | J frame axial piston open circuit pump |
Rotation | L | Counter-clockwise rotation |
Displacement and load life | S65C | 65 cc/rev - Special servo piston - 260 bar maximum continuous rated pressure |
Control type | LS | Pressure compensated / load sensing [PC pressure range: 100-280 bar, LS pressure range: 10-40 bar] |
Pressure compensator setting | 21 | 210 bar [3045 psi] |
Load sensing setting | 20 | 20 bar [290 psi] |
Torque limiter setting | NN | Not applicable |
Choke orifice | N | None |
Gain orifice | 3 | Standard orifice |
Shaft, auxiliary flange, and endcap | K4AF | 1.25 inch straight key shaft, SAE-A 9 tooth auxiliary, radial, inlet: 4-bolt split flange (2 inch port, 0.5 inch threads), outlet:4-bolt split flange (1 inch port, 0.375 inch threads), with displacement limiter |
Shaft seal, front flange, and housing ports | A2N | Single Viton shaft seal, SAE-C 4-bolt flange, SAE O-ring ports |
Displacement limiter | FFF | Adjustable displacement limiter set to max flow |
Special hardware | JJJ | Special hardware - none |
Special features | NNN | Black paint, Danfoss tag |
General specifications
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |