Product specifications
Characteristic | Value | Description |
---|---|---|
Frame | JR | J frame axial piston open circuit pump |
Rotation | R | Clockwise rotation |
Displacement and load life | S45B | 45 cc/rev - 310 bar maximum continuous rated pressure |
Control type | LS | Pressure compensated / load sensing [PC pressure range: 100-280 bar, LS pressure range: 10-40 bar] |
Pressure compensator setting | 26 | 260 bar [3770 psi] |
Load sensing setting | 20 | 20 bar [290 psi] |
Torque limiter setting | NN | Not applicable |
Choke orifice | N | None |
Gain orifice | 3 | Standard orifice |
Shaft, auxiliary flange, and endcap | C2NQ | 13 tooth 16/32 pitch shaft, auxiliary pad type - no coupling - no endcap axial inlet porting - code 61 split flange, 2 inch port,M12 threads outlet porting - code 61 split flange, 1 inch port, M10 threads servo bore large displacement limiter - no |
Shaft seal, front flange, and housing ports | A8N | Single Viton shaft seal, SAE-B 2-bolt flange, SAE O-ring ports |
Displacement limiter | NNN | None |
Special hardware | JJJ | Special hardware - none |
Special features | NNN | Black paint, Danfoss tag |
General specifications
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |