Product specifications
Characteristic | Value | Description |
---|---|---|
Frame | JR | J frame axial piston open circuit pump |
Rotation | R | Clockwise rotation |
Displacement and load life | S75C | 75 cc/rev - 260 bar maximum continuous rated pressure |
Control type | LS | Pressure compensated / load sensing [PC pressure range: 100-280 bar, LS pressure range: 10-40 bar] |
Pressure compensator setting | 23 | 230 bar [3335 psi] |
Load sensing setting | 20 | 20 bar [290 psi] |
Torque limiter setting | NN | Not applicable |
Choke orifice | F | 1.0 mm diameter orifice - servo control orifice |
Gain orifice | 3 | Standard orifice |
Shaft, auxiliary flange, and endcap | S1BX | 14 tooth 12/24 pitch shaft, SAE-B 13 tooth auxiliary, radial, inlet: 4-bolt split flange (2 inch port, M12 threads), outlet: 4-boltsplit flange (1 inch port, M10 threads) |
Shaft seal, front flange, and housing ports | A2R | Single Viton shaft seal, SAE-C 4-bolt flange, SAE O-ring ports, angle sensor right side |
Displacement limiter | NNN | None |
Special hardware | ANS | Special hardware - angle sensor |
Special Features | NNN | Black paint, Danfoss tag |
General specifications
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |