Product specifications
Characteristic | Value | Description |
|---|---|---|
| Frame | K2 | K2 frame axial piston open circuit pump |
| Rotation | L | Counter-clockwise rotation |
| Displacement and load life | 025C | 25 cc/rev - 260 bar maximum continuous rated pressure |
| Control type | SB | Electric fan drive control, 24VDC, proportional pressure decreasing functionality (NC), Deutsch connector left [PC pressure range:100-210 bar] |
| Pressure compensator setting | 15 | 150 bar [2175 psi] |
| Load sensing setting | NN | Not applicable |
| Torque limiter setting | NN | Not applicable |
| Choke orifice | R | 0.8 mm diameter, fan drive control, servo choke orifice |
| Gain orifice | E | 1.2 mm diameter orifice, fan drive control, gain orifice |
| Shaft, auxiliary flange, and endcap | C2AK | 13 tooth 16/32 pitch shaft,SAE-A integral auxiliary thread M10, 9 tooth couplingRadial endcap, inlet: 4-bolt code 61 split flange (1.5 port, M12threads), outlet: 4-bolt code 61split flange (1.0 port, M10 threads |
| Shaft seal, front flange, and housing ports | A6N | Single Viton shaft seal, SAE-B 2-bolt flange, SAE O-ring ports |
| Displacement limiter | PLB | None |
| Special hardware | NNN | Special hardware - none |
| Special features | NNN | Black paint, Danfoss tag |
| Choke orifice | R | 0.8 mm diameter, fan drive control, servo choke orifice |
| Control type | SB | Electric fan drive control, 24VDC, proportional pressure decreasing functionality (NC), Deutsch connector left [PC pressure range:100-210 bar] |
| Displacement and load life | 025C | 25 cc/rev - 260 bar maximum continuous rated pressure |
| Displacement limiter | PLB | None |
| Frame | K2 | K2 frame axial piston open circuit pump |
| Gain orifice | E | 1.2 mm diameter orifice, fan drive control, gain orifice |
| Load sensing setting | NN | Not applicable |
| Pressure compensator setting | 15 | 150 bar [2175 psi] |
| Rotation | L | Counter-clockwise rotation |
| Shaft seal, front flange, and housing ports | A6N | Single Viton shaft seal, SAE-B 2-bolt flange, SAE O-ring ports |
| Shaft, auxiliary flange, and endcap | C2AK | 13 tooth 16/32 pitch shaft,SAE-A integral auxiliary thread M10, 9 tooth couplingRadial endcap, inlet: 4-bolt code 61 split flange (1.5 port, M12threads), outlet: 4-bolt code 61split flange (1.0 port, M10 threads |
| Special features | NNN | Black paint, Danfoss tag |
| Special hardware | NNN | Special hardware - none |
| Torque limiter setting | NN | Not applicable |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
