Product specifications
Characteristic | Value | Description |
|---|---|---|
| R: FRAME | JR | J frame axial piston open circuit pump |
| S: ROTATION | R | Clockwise rotation |
| P: DISPLACEMENT AND LOAD LIFE | S45B | 45 cc/rev - 310 bar maximum continuous rated pressure |
| C: CONTROL TYPE | LS | Pressure compensated / load sensing [PC pressure range: 100-280 bar, LS pressure range: 10-40 bar] |
| D: PRESSURE COMP SETTING | 23 | 230 bar [3335 psi] |
| E: LOAD SENSING SETTING | 20 | 20 bar [290 psi] |
| F: TORQUE LIMITER SETTING | NN | Not applicable |
| G: CHOKE ORIFICE | N | None |
| H: GAIN ORIFICE | 3 | Standard orifice |
| J: SHAFT/AUX FLG/ENDCAP | C2NE | 13 tooth 16/32 pitch shaft, no auxiliary, radial, inlet: 4-bolt split flange (2 inch port, 0.5 inch threads), outlet: 4-bolt splitflange (1 inch port, 0.375 inch threads) |
| K: SFT SEAL/FRT FLG/HSG PORTS | A8N | Single Viton shaft seal, SAE-B 2-bolt flange, SAE O-ring ports |
| L: DISPLACEMENT LIMITER | NNN | None |
| M: SPECIAL HARDWARE | JJJ | Special hardware - none |
| Special features | NNN | Black paint, Danfoss tag |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
