Product specifications
Characteristic | Value | Description |
|---|---|---|
| Frame | JR | J frame axial piston open circuit pump |
| Rotation | R | Clockwise rotation |
| Displacement and load life | X45B | 45 cc/rev - Special servo piston - 310 bar maximum continuous rated pressure |
| Control type | LU | Load sensing/pressure compensated, special spool |
| Pressure compensator setting | 28 | 280 bar [4060 psi] |
| Load sensing setting | 30 | 30 bar [435 psi] |
| Torque limiter setting | NN | Not applicable |
| Choke orifice | D | 1.2 mm diameter orifice special |
| Gain orifice | 3 | Standard orifice |
| Shaft, auxiliary flange, and endcap | S1SR | 14 tooth 12/24 pitch shaft, radial, 2in inlet, 1in outlet, metric thread, aux pad SAE-A, 9 tooth |
| Shaft seal, front flange, and housing ports | A2N | Single Viton shaft seal, SAE-C 4-bolt flange, SAE O-ring ports |
| Displacement limiter | NNN | None |
| Special hardware | HIX | Special hardware - hi ex bearing |
| Special features | NNC | Black paint, Danfoss tag |
| Choke orifice | D | 1.2 mm diameter orifice special |
| Control type | LU | Load sensing/pressure compensated, special spool |
| Displacement and load life | X45B | 45 cc/rev - Special servo piston - 310 bar maximum continuous rated pressure |
| Displacement limiter | NNN | None |
| Frame | JR | J frame axial piston open circuit pump |
| Gain orifice | 3 | Standard orifice |
| Load sensing setting | 30 | 30 bar [435 psi] |
| Pressure compensator setting | 28 | 280 bar [4060 psi] |
| Rotation | R | Clockwise rotation |
| Shaft seal, front flange, and housing ports | A2N | Single Viton shaft seal, SAE-C 4-bolt flange, SAE O-ring ports |
| Shaft, auxiliary flange, and endcap | S1SR | 14 tooth 12/24 pitch shaft, radial, 2in inlet, 1in outlet, metric thread, aux pad SAE-A, 9 tooth |
| Special features | NNC | Black paint, Danfoss tag |
| Special hardware | HIX | Special hardware - hi ex bearing |
| Torque limiter setting | NN | Not applicable |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
