Product specifications
Characteristic | Value | Description |
|---|---|---|
| R: FRAME | K2 | K2 frame axial piston open circuit pump |
| S: ROTATION | R | Clockwise rotation |
| P: DISPLACEMENT AND LOAD LIFE | 038C | 38 cc/rev - 260 bar maximum continuous rated pressure |
| C: CONTROL TYPE | AX | Pressure compensated / load sense capability, electric proportional-solenoid left, 12VDC normally-open Deutsch [PC pressure range:100-280 bar, LS pressure range: 10-40 bar] |
| D: PRESSURE COMP SETTING | 26 | 260 bar [3770 psi] |
| E: LOAD SENSING SETTING | 10 | 10 bar [145 psi] |
| F: TORQUE LIMITER SETTING | NN | Not applicable |
| G: CHOKE ORIFICE | E | 0.8 mm diameter orifice - servo control orifice |
| H: GAIN ORIFICE | 3 | Standard orifice |
| J: SHAFT/AUX FLG/ENDCAP | C2BB | 13 tooth 16/32 pitch shaft, SAE-B 13 tooth auxiliary, radial, inlet: metric O-ring boss port (M48 thread), outlet: metric O-ringboss port (M33 thread) |
| K: SFT SEAL/FRT FLG/HSG PORTS | A5N | Single Viton shaft seal, SAE-B 2-bolt flange, metric O-ring ports |
| L: DISPLACEMENT LIMITER | PLB | None |
| M: SPECIAL HARDWARE | NNN | Special hardware - none |
| Special features | NNN | Black paint, Danfoss tag |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
