Product specifications
Characteristic | Value | Description |
|---|---|---|
| R: FRAME | ER | E frame axial piston open circuit pump |
| S: ROTATION | R | Clockwise rotation |
| P: DISPLACEMENT AND LOAD LIFE | 130B | 130 cc/rev - 310 bar maximum continuous rated pressure |
| C: CONTROL TYPE | LS | Pressure compensated / load sensing [PC pressure range: 100-280 bar, LS pressure range: 10-40 bar] |
| D: PRESSURE COMP SETTING | 23 | 230 bar [3335 psi] |
| E: LOAD SENSING SETTING | 30 | 30 bar [435 psi] |
| F: TORQUE LIMITER SETTING | NN | Not applicable |
| G: CHOKE ORIFICE | N | None |
| H: GAIN ORIFICE | 3 | Standard orifice |
| J: SHAFT/AUX FLG/ENDCAP | S1NY | 14 tooth 12/24 pitch shaft, radial, 2.5in inlet, 1.25in outlet, metric thread, no aux pad |
| K: SFT SEAL/FRT FLG/HSG PORTS | A1N | Single Viton shaft seal, SAE-C 4-bolt flange, SAE O-ring ports |
| L: DISPLACEMENT LIMITER | NNN | None |
| M: SPECIAL HARDWARE | NNN | Special hardware - none |
| N: SPECIAL FEATURES | NNN | Black paint, Danfoss tag |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
