Product specifications
Characteristic | Value | Description |
|---|---|---|
| R: FRAME | K2 | K2 frame axial piston open circuit pump |
| S: ROTATION | R | Clockwise rotation |
| P: DISPLACEMENT AND LOAD LIFE | 038C | 38 cc/rev - 260 bar maximum continuous rated pressure |
| C: CONTROL TYPE | SD | Electric fan drive control, 24VDC, proportional pressure decreasing functionality (NC), Deutsch connector left [PC pressure range:220-310 bar] |
| D: PRESSURE COMP SETTING | 23 | 230 bar [3335 psi] |
| E: LOAD SENSING SETTING | NN | Not applicable |
| F: TORQUE LIMITER SETTING | NN | Not applicable |
| G: CHOKE ORIFICE | R | 0.8 mm diameter, fan drive control, servo choke orifice |
| H: GAIN ORIFICE | E | 1.2 mm diameter orifice, fan drive control, gain orifice |
| J: SHAFT/AUX FLG/ENDCAP | C3MF | 15 tooth 16/32 pitch shaft, no auxiliary, axial, inlet: SAE o-ring boss port (1.875 inch thread), outlet: SAE o-ring boss port(1.3125 inch thread) |
| K: SFT SEAL/FRT FLG/HSG PORTS | A6N | Single Viton shaft seal, SAE-B 2-bolt flange, SAE O-ring ports |
| L: DISPLACEMENT LIMITER | PLB | None |
| M: SPECIAL HARDWARE | NNN | Special hardware - none |
| Special features | NNN | Black paint, Danfoss tag |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
