Product specifications
Characteristic | Value | Description |
|---|---|---|
| Frame | JR | J frame axial piston open circuit pump |
| Rotation | L | Counter-clockwise rotation |
| Displacement and load life | S65C | 65 cc/rev - Special servo piston - 260 bar maximum continuous rated pressure |
| Control type | LJ | Pressure compensated / load sensing metric M14 thread LS signal port [PC pressure range: 100-310 bar, LS pressure range: 10-40 bar] |
| Pressure compensator setting | 28 | 280 bar [4060 psi] |
| Load sensing setting | 24 | 24 bar [348 psi] |
| Torque limiter setting | NN | Not applicable |
| Choke orifice | N | None |
| Gain orifice | 3 | Standard orifice |
| Shaft, auxiliary flange, and endcap | S1EX | 14 tooth 12/24 pitch shaft, SAE-B 13 tooth auxiliary, M12, radial, inlet: 4-bolt split flange (2 inch port, M12 threads), outlet:4-bolt split flange (1 inch port, M10 threads) |
| Shaft seal, front flange, and housing ports | A7N | Single Viton shaft seal, SAE-C 4-bolt flange, metric O-ring boss ports |
| Displacement limiter | NNN | None |
| Special hardware | JJJ | Special hardware - none |
| Special features | NNN | Black paint, Danfoss tag |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
