Product specifications
Characteristic | Value | Description |
|---|---|---|
| R: FRAME | ER | E frame axial piston open circuit pump |
| S: ROTATION | L | Counter-clockwise rotation |
| P: DISPLACEMENT AND LOAD LIFE | 100B | 100 cc/rev - 310 bar maximum continuous rated pressure |
| C: CONTROL TYPE | LS | Pressure compensated / load sensing [PC pressure range: 100-280 bar, LS pressure range: 10-40 bar] |
| D: PRESSURE COMP SETTING | 25 | 250 bar [3625 psi] |
| E: LOAD SENSING SETTING | 25 | 25 bar [363 psi] |
| F: TORQUE LIMITER SETTING | NN | Not applicable |
| G: CHOKE ORIFICE | N | None |
| H: GAIN ORIFICE | 3 | Standard orifice |
| J: SHAFT/AUX FLG/ENDCAP | S2U6 | 17 tooth 12/24 pitch shaft, SAE-BB, 15-tooth auxiliary, M12, radial, inlet: 4-bolt split flange (2.5 inch port, M12 threads),outlet: 4-bolt split flange (1.25 inch port, M12 threads) |
| K: SFT SEAL/FRT FLG/HSG PORTS | A1N | Single Viton shaft seal, SAE-C 4-bolt flange, SAE O-ring ports |
| L: DISPLACEMENT LIMITER | NNN | None |
| M: SPECIAL HARDWARE | NNN | Special hardware - none |
| Special features | NNN | Black paint, Danfoss tag |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
