Product specifications
Characteristic | Value | Description |
---|---|---|
Frame | K2 | K2 frame axial piston open circuit pump |
Rotation | L | Counter-clockwise rotation |
Displacement and load life | 038C | 38 cc/rev - 260 bar maximum continuous rated pressure |
Control type | LS | Pressure compensated / load sensing [PC pressure range: 100-280 bar, LS pressure range: 10-40 bar] |
Pressure compensator setting | 25 | 250 bar [3625 psi] |
Load sensing setting | 20 | 20 bar [290 psi] |
Torque limiter setting | NN | Not applicable |
Choke orifice | N | None |
Gain orifice | 3 | Standard orifice |
Shaft, auxiliary flange, and endcap | C2RG | 13 tooth 16/32 pitch shaft, running cover, radial, inlet: SAE o-ring boss port (1.875 inch threads), outlet: SAE o-ring boss port(1.3125 inch threads), with displacement limiter |
Shaft seal, front flange, and housing ports | A6N | Single Viton shaft seal, SAE-B 2-bolt flange, SAE O-ring ports |
Displacement limiter | AAA | Adjustable displacement limiter set to max flow |
Special hardware | NNN | Special hardware - none |
Special features | NNN | Black paint, Danfoss tag |
General specifications
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |