Product specifications
Characteristic | Value | Description |
|---|---|---|
| Frame | K2 | K2 frame axial piston open circuit pump |
| Rotation | L | Counter-clockwise rotation |
| Displacement and load life | 045C | 45 cc/rev - 260 bar maximum continuous rated pressure |
| Control type | SC | Electric fan drive control, 12VDC, proportional pressure decreasing functionality (NC), Deutsch connector left [PC pressure range:220-310 bar] |
| Pressure compensator setting | 24 | 240 bar [3480 psi] |
| Load sensing setting | NN | Not applicable |
| Torque limiter setting | NN | Not applicable |
| Choke orifice | R | 0.8 mm diameter, fan drive control, servo choke orifice |
| Gain orifice | E | 1.2 mm diameter orifice, fan drive control, gain orifice |
| Shaft, auxiliary flange, and endcap | C2MP | 13 tooth 16/32 pitch shaft, no auxiliary, axial, inlet: 4-bolt split flange (1.25 inch port, M10 thread), outlet: 4-bolt splitflange (1 inch port, M10 thread) |
| Shaft seal, front flange, and housing ports | A5N | Single Viton shaft seal, SAE-B 2-bolt flange, metric O-ring ports |
| Displacement limiter | PLB | None |
| Special hardware | NNN | Special hardware - none |
| Special features | BCR | Black paint, CNHi tag |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
