S45 Frame K2 pump with PC and LS control

PUMP-VAR DISPL, CCW S45PVOC_K2

83122740

Model code: K2-L-040C-LS-26-21-NN-N-3-C3DR-A6N-PLB-NNN-NNN


Tools

Product specifications

Characteristic
Value
Description
FrameK2K2 frame axial piston open circuit pump
RotationLCounter-clockwise rotation
Displacement and load life040C40 cc/rev - 260 bar maximum continuous rated pressure
Control typeLSPressure compensated / load sensing [PC pressure range: 100-280 bar, LS pressure range: 10-40 bar]
Pressure compensator setting26260 bar [3770 psi]
Load sensing setting2121 bar [305 psi]
Torque limiter settingNNNot applicable
Choke orificeNNone
Gain orifice3Standard orifice
Shaft, auxiliary flange, and endcapC3DR15 tooth 16/32 pitch shaft, SAE-B 13 tooth auxiliary, radial, inlet: 4-bolt split flange (1.5 inch port, M12 thread), outlet: 4-bolt split flange (1.0 inch port, M10 thread)
Shaft seal, front flange, and housing portsA6NSingle Viton shaft seal, SAE-B 2-bolt flange, SAE O-ring ports
Displacement limiterPLBNone
Special hardwareNNNSpecial hardware - none
Special featuresNNNBlack paint, Danfoss tag

General specifications

Characteristic
Value
Proposition 65Cancer and Reproductive Harm