S45 Pump Frame J

PUMP-VAR DISPL, CW S45PVOC_J

83123996

Model code: JR-R-S45B-TE-28-22-NN-F-C-C2NR-A2R-FFF-ANS-NNN


Tools

Product specifications

Characteristic
Value
Description
FrameJRJ frame axial piston open circuit pump
RotationRClockwise rotation
Displacement and load lifeS45B45 cc/rev - 310 bar maximum continuous rated pressure
Control typeTEElectronic torque limiting, pressure compensated, solenoid-right, 12VDC normally-closed Deutsch [PC pressure range: 100-280 bar, LSpressure range: 10-40 bar]
Pressure compensator setting28280 bar [4060 psi]
Load sensing setting2222 bar [319 psi]
Torque limiter settingNNNot applicable
Choke orificeF1.0 mm diameter orifice - servo control orifice
Gain orificeCStandard gain orifice with 0.8 mm ETL LS signal line orifice
Shaft, auxiliary flange, and endcapC2NR13 tooth 16/32 pitch shaft, radial, 2in inlet, 1in outlet, metric thread no aux pad
Shaft seal, front flange, and housing portsA2RSingle Viton shaft seal, SAE-C 4-bolt flange, SAE O-ring ports, angle sensor right side
Displacement limiterFFFAdjustable displacement limiter set to max flow
Special hardwareANSSpecial hardware - angle sensor
Special featuresNNNBlack paint, Danfoss tag

General specifications

Characteristic
Value
Proposition 65Cancer and Reproductive Harm