J-Frame with Fan Drive Control

PUMP-VAR DISPL, CW S45PVOC_J

83130589

Model code: JR-R-S65C-LS-25-20-NN-N-3-K4NZ-A9N-FFF-JJJ-NNN


Tools

Product specifications

Characteristic
Value
Description
FrameJRJ frame axial piston open circuit pump
RotationRClockwise rotation
Displacement and load lifeS65C65 cc/rev - Special servo piston - 260 bar maximum continuous rated pressure
Control typeLSPressure compensated / load sensing [PC pressure range: 100-280 bar, LS pressure range: 10-40 bar]
Pressure compensator setting25250 bar [3625 psi]
Load sensing setting2020 bar [290 psi]
Torque limiter settingNNNot applicable
Choke orificeNNone
Gain orifice3Standard orifice
Shaft, auxiliary flange, and endcapK4NZ1.25 inch straight key shaft, no auxiliary, axial, inlet: 4-bolt split flange (2 inch port, 0.5 inch threads), outlet: 4-bolt splitflange (1 inch port, 0.375 inch threads), with displacement limiter
Shaft seal, front flange, and housing portsA9NSingle Viton shaft seal, SAE-C 2-bolt flange, SAE O-ring ports
Displacement limiterFFFAdjustable displacement limiter set to max flow
Special hardwareJJJSpecial hardware - none
Special featuresNNNBlack paint, Danfoss tag

General specifications

Characteristic
Value
Proposition 65Cancer and Reproductive Harm