S45 Frame K2 pump with PC and LS control

PUMP-VAR DISPL, CW S45PVOC_K2

83131819

Model code: K2-R-045C-SB-20-NN-NN-R-E-C2MP-A6N-PLB-NNN-NNN


Tools

Product specifications

Characteristic
Value
Description
FrameK2K2 frame axial piston open circuit pump
RotationRClockwise rotation
Displacement and load life045C45 cc/rev - 260 bar maximum continuous rated pressure
Control typeSBElectric fan drive control, 24VDC, proportional pressure decreasing functionality (NC), Deutsch connector left [PC pressure range:100-210 bar]
Pressure compensator setting20200 bar [2900 psi]
Load sensing settingNNNot applicable
Torque limiter settingNNNot applicable
Choke orificeR0.8 mm diameter, fan drive control, servo choke orifice
Gain orificeE1.2 mm diameter orifice, fan drive control, gain orifice
Shaft, auxiliary flange, and endcapC2MP13 tooth 16/32 pitch shaft, no auxiliary, axial, inlet: 4-bolt split flange (1.25 inch port, M10 thread), outlet: 4-bolt splitflange (1 inch port, M10 thread)
Shaft seal, front flange, and housing portsA6NSingle Viton shaft seal, SAE-B 2-bolt flange, SAE O-ring ports
Displacement limiterPLBNone
Special hardwareNNNSpecial hardware - none
Special featuresNNNBlack paint, Danfoss tag

General specifications

Characteristic
Value
Proposition 65Cancer and Reproductive Harm