S45 Pump Frame J

PUMP-VAR DISPL, CCW S45PVOC_J

83133424

Model code: JR-L-S60B-LS-20-20-NN-N-3-S1RF-A2N-FFF-JJJ-NNN


Tools

Product specifications

Characteristic
Value
Description
FrameJRJ frame axial piston open circuit pump
RotationLCounter-clockwise rotation
Displacement and load lifeS60B60 cc/rev - 310 bar maximum continuous rated pressure
Control typeLSPressure compensated / load sensing [PC pressure range: 100-280 bar, LS pressure range: 10-40 bar]
Pressure compensator setting20200 bar [2900 psi]
Load sensing setting2020 bar [290 psi]
Torque limiter settingNNNot applicable
Choke orificeNNone
Gain orifice3Standard orifice
Shaft, auxiliary flange, and endcapS1RF14 tooth 12/24 pitch shaft, running cover, radial, inlet: 4-bolt split flange (2 inch port, 0.5 inch threads), outlet: 4-bolt splitflange (1 inch port, 0.375 inch threads), with displacement limiter
Shaft seal, front flange, and housing portsA2NSingle Viton shaft seal, SAE-C 4-bolt flange, SAE O-ring ports
Displacement limiterFFFAdjustable displacement limiter set to max flow
Special hardwareJJJSpecial hardware - none
Special featuresNNNBlack paint, Danfoss tag
Choke orificeNNone
Control typeLSPressure compensated / load sensing [PC pressure range: 100-280 bar, LS pressure range: 10-40 bar]
Displacement and load lifeS60B60 cc/rev - 310 bar maximum continuous rated pressure
Displacement limiterFFFAdjustable displacement limiter set to max flow
FrameJRJ frame axial piston open circuit pump
Gain orifice3Standard orifice
Load sensing setting2020 bar [290 psi]
Pressure compensator setting20200 bar [2900 psi]
RotationLCounter-clockwise rotation
Shaft seal, front flange, and housing portsA2NSingle Viton shaft seal, SAE-C 4-bolt flange, SAE O-ring ports
Shaft, auxiliary flange, and endcapS1RF14 tooth 12/24 pitch shaft, running cover, radial, inlet: 4-bolt split flange (2 inch port, 0.5 inch threads), outlet: 4-bolt splitflange (1 inch port, 0.375 inch threads), with displacement limiter
Special featuresNNNBlack paint, Danfoss tag
Special hardwareJJJSpecial hardware - none
Torque limiter settingNNNot applicable

General specifications

Characteristic
Value
Proposition 65Cancer and Reproductive Harm