Product specifications
Characteristic | Value |
---|---|
Frame | J frame axial piston open circuit pump |
Rotation | Counter-clockwise rotation |
Displacement and load life | 75 cc/rev - 260 bar maximum continuous rated pressure |
Control type | Electric fan drive control, 24VDC, proportional pressure decreasing functionality (NC), Deutsch connector left [PC pressure range:100-210 bar] |
Pressure compensator setting | 170 bar [2465 psi] |
Load sensing setting | Not applicable |
Torque limiter setting | Not applicable |
Choke orifice | 0.8 mm diameter, fan drive control, servo choke orifice |
Gain orifice | 1.2 mm diameter orifice, fan drive control, gain orifice |
Shaft, auxiliary flange, and endcap | 14 tooth 12/24 pitch shaft, SAE-B 13 tooth auxiliary, radial, inlet: 4-bolt split flange (2 inch port, 0.5 inch threads), outlet:4-bolt split flange (1 inch port, 0.375 inch threads) |
Shaft seal, front flange, and housing ports | Single Viton shaft seal, SAE-C 4-bolt flange, SAE O-ring ports |
Displacement limiter | None |
Special hardware | Special hardware - none |
Special features | Black paint, Danfoss tag |
General specifications
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |