J-Frame with Fan Drive Control

PUMP-VAR DISPL, CW S45PVOC_J

83138169

Model code: JR-R-S60B-BS-29-27-NN-E-3-S1CF-A2N-FFF-JJJ-NNN


Tools

Product specifications

Characteristic
Value
Description
FrameJRJ frame axial piston open circuit pump
RotationRClockwise rotation
Displacement and load lifeS60B60 cc/rev - 310 bar maximum continuous rated pressure
Control typeBSPressure compensated / load sensing [PC pressure range: 290-310 bar, LS pressure range: 10-40 bar]
Pressure compensator setting29290 bar [4205 psi]
E: LOAD SENSING SETTING2727 bar [392 psi]
Torque limiter settingNNNot applicable
G: CHOKE ORIFICEE0.8 mm diameter orifice - servo control orifice
H: GAIN ORIFICE3Standard orifice
Shaft, auxiliary flange, and endcapS1CF14 tooth 12/24 pitch shaft, SAE-C 14 tooth auxiliary, radial, inlet: 4-bolt split flange (2 inch port, 0.5 inch threads), outlet:4-bolt split flange (1 inch port, 0.375 inch threads), with displacement limiter
Shaft seal, front flange, and housing portsA2NSingle Viton shaft seal, SAE-C 4-bolt flange, SAE O-ring ports
Displacement limiterFFFAdjustable displacement limiter set to max flow
Special hardwareJJJSpecial hardware - none
Special featuresNNNBlack paint, Danfoss tag
Size/Dimensions0.001

General specifications

Characteristic
Value
Proposition 65Cancer and Reproductive Harm