S45 Pump Frame J

PUMP-VAR DISPL, CW S45PVOC_J

83138331

Model code: JR-R-S45B-BS-31-20-NN-E-3-C3N9-A8N-NNN-JJJ-NNN


Tools

Product specifications

Characteristic
Value
Description
FrameJRJ frame axial piston open circuit pump
RotationRClockwise rotation
Displacement and load lifeS45B45 cc/rev - 310 bar maximum continuous rated pressure
Control typeBSPressure compensated / load sensing [PC pressure range: 290-310 bar, LS pressure range: 10-40 bar]
Pressure compensator setting31310 bar [4495 psi]
Load sensing setting2020 bar [290 psi]
Torque limiter settingNNNot applicable
Choke orificeE0.8 mm diameter orifice - servo control orifice
Gain orifice3Standard orifice
Shaft, auxiliary flange, and endcapC3N915 tooth 16/32 pitch shaft, no auxiliary, axial, inlet: 4-bolt split flange (2 inch port, 0.5 inch threads), outlet: 4-bolt splitflange (1 inch port, 0.375 inch threads)
Shaft seal, front flange, and housing portsA8NSingle Viton shaft seal, SAE-B 2-bolt flange, SAE O-ring ports
Displacement limiterNNNNone
Special hardwareJJJSpecial hardware - none
Special featuresNNNBlack paint, Danfoss tag

General specifications

Characteristic
Value
Proposition 65Cancer and Reproductive Harm