S45 Frame K2 pump with PC and LS control

PUMP-VAR DISPL, CCW S45PVOC_K2

83141191

Model code: K2-L-038C-LS-25-20-NN-N-3-C2AG-A6N-AAA-NNN-NNN


Tools

Product specifications

Characteristic
Value
Description
FrameK2K2 frame axial piston open circuit pump
RotationLCounter-clockwise rotation
Displacement and load life038C38 cc/rev - 260 bar maximum continuous rated pressure
Control typeLSPressure compensated / load sensing [PC pressure range: 100-280 bar, LS pressure range: 10-40 bar]
Pressure compensator setting25250 bar [3625 psi]
Load sensing setting2020 bar [290 psi]
Torque limiter settingNNNot applicable
Choke orificeNNone
Gain orifice3Standard orifice
Shaft, auxiliary flange, and endcapC2AG13 tooth 16/32 pitch shaft, SAE-A 9 tooth auxiliary, radial, inlet: SAE O-ring boss port (1.875 inch threads), outlet: SAE O-ringboss port (1.3125 inch threads), control right side, with displacement limiter
Shaft seal, front flange, and housing portsA6NSingle Viton shaft seal, SAE-B 2-bolt flange, SAE O-ring ports
Displacement limiterAAAAdjustable displacement limiter set to max flow
Special hardwareNNNSpecial hardware - none
Special featuresNNNBlack paint, Danfoss tag

General specifications

Characteristic
Value
Proposition 65Cancer and Reproductive Harm