S45 Pump Frame E

PUMP-VAR DISPL, CW S45PVOC_E

83147313

Model code: ER-R-147C-LS-20-18-NN-N-3-K5NP-A1N-NNN-NNN-NNN


Tools

Product specifications

Characteristic
Value
Description
FrameERE frame axial piston open circuit pump
RotationRClockwise rotation
Displacement and load life147C147 cc/rev - 260 bar maximum continuous rated pressure
Control typeLSPressure compensated / load sensing [PC pressure range: 100-280 bar, LS pressure range: 10-40 bar]
Pressure compensator setting20200 bar [2900 psi]
Load sensing setting1818 bar [261 psi]
Torque limiter settingNNNot applicable
Choke orificeNNone
Gain orifice3Standard orifice
Shaft, auxiliary flange, and endcapK5NP1.5 inch straight key shaft, no auxiliary, radial, inlet: 4-bolt split flange (2.5 inch port, 0.5 inch threads), outlet: 4-boltsplit flange (1.25 inch port, 0.5 inch threads)
Shaft seal, front flange, and housing portsA1NSingle Viton shaft seal, SAE-C 4-bolt flange, SAE O-ring ports
Displacement limiterNNNNone
Special hardwareNNNSpecial hardware - none
Special featuresNNNBlack paint, Danfoss tag
Choke orificeNNone
Control typeLSPressure compensated / load sensing [PC pressure range: 100-280 bar, LS pressure range: 10-40 bar]
Displacement and load life147C147 cc/rev - 260 bar maximum continuous rated pressure
Displacement limiterNNNNone
FrameERE frame axial piston open circuit pump
Gain orifice3Standard orifice
Load sensing setting1818 bar [261 psi]
Pressure compensator setting20200 bar [2900 psi]
RotationRClockwise rotation
Shaft seal, front flange, and housing portsA1NSingle Viton shaft seal, SAE-C 4-bolt flange, SAE O-ring ports
Shaft, auxiliary flange, and endcapK5NP1.5 inch straight key shaft, no auxiliary, radial, inlet: 4-bolt split flange (2.5 inch port, 0.5 inch threads), outlet: 4-boltsplit flange (1.25 inch port, 0.5 inch threads)
Special featuresNNNBlack paint, Danfoss tag
Special hardwareNNNSpecial hardware - none
Torque limiter settingNNNot applicable

General specifications

Characteristic
Value
Proposition 65Cancer and Reproductive Harm