Product specifications
Characteristic | Value |
|---|---|
| Frame | J frame axial piston open circuit pump |
| Rotation | Counter-clockwise rotation |
| Displacement and load life | 60 cc/rev - 310 bar maximum continuous rated pressure |
| Control type | Pressure compensated / load sensing [PC pressure range: 100-280 bar, LS pressure range: 10-40 bar] |
| Pressure compensator setting | 210 bar [3045 psi] |
| Load sensing setting | 18 bar [261 psi] |
| Torque limiter setting | Not applicable |
| Choke orifice | None |
| Gain orifice | Standard orifice |
| Shaft, auxiliary flange, and endcap | 13 tooth 16/32 pitch shaft, no auxiliary, axial, inlet: 4-bolt split flange (2 inch port, 0.5 inch threads), outlet: 4-bolt splitflange (1 inch port, 0.375 inch threads) |
| Shaft seal, front flange, and housing ports | Single Viton shaft seal, SAE-B 2-bolt flange, SAE O-ring ports |
| Displacement limiter | None |
| Special hardware | Special hardware - none |
| Special features | Black paint, Danfoss tag |
| Size/Dimensions | 0.001 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
