Product specifications
Characteristic | Value | Description |
|---|---|---|
| Frame | JR | JR=FRAME J |
| Rotation | R | Clockwise rotation |
| Displacement and load life | S45B | S45B=45cc,Large Servo Piston_J |
| Control type | LS | Pressure compensated / load sensing [PC pressure range: 100-280 bar, LS pressure range: 10-40 bar] |
| Pressure compensator setting | 17 | 170 bar [2465 psi] |
| Load sensing setting | 20 | 20 bar [290 psi] |
| Torque limiter setting | NN | Not applicable |
| Choke orifice | N | None |
| Gain orifice | 3 | 3=STANDARD |
| Shaft, auxiliary flange, and endcap | C3NE | C3NE=15T,RD,2/1,N_J |
| Shaft seal, front flange, and housing ports | A8N | A8N=VITON,2B 'B',1.0625_J |
| Displacement limiter | NNN | None |
| Special hardware | JJJ | Special hardware - none |
| Special features | NNN | Black paint, Danfoss tag |
| Size/Dimensions | 0.001 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
