Product specifications
Characteristic | Value | Description |
|---|---|---|
| Frame | K2 | K2=FRAME K2 |
| Rotation | R | Clockwise rotation |
| Displacement and load life | 040C | 040C=40cc Displ,C load life_K2 |
| Control type | LS | Pressure compensated / load sensing [PC pressure range: 100-280 bar, LS pressure range: 10-40 bar] |
| Pressure compensator setting | 18 | 180 bar [2610 psi] |
| Load sensing setting | 20 | 20 bar [290 psi] |
| Torque limiter setting | NN | Not applicable |
| Choke orifice | N | None |
| Gain orifice | 3 | 3=STANDARD |
| Shaft, auxiliary flange, and endcap | C2EK | C2EK=13T,RD,1.5/1,A_J2 |
| Shaft seal, front flange, and housing ports | A5N | A5N=VITON,2B 'B',M22_SHJK2 |
| Displacement limiter | PLB | None |
| Special hardware | NNN | Special hardware - none |
| Special features | NNN | Black paint, Danfoss tag |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
