Product specifications
Characteristic | Value | Description |
|---|---|---|
| Frame | FR | FR=FRAME F |
| Rotation | L | Counter-clockwise rotation |
| Displacement and load life | 090C | 090C=90cc Displ,C load life_FG |
| Control type | LS | Pressure compensated / load sensing [PC pressure range: 100-280 bar, LS pressure range: 10-40 bar] |
| Pressure compensator setting | 20 | 200 bar [2900 psi] |
| Load sensing setting | 20 | 20 bar [290 psi] |
| Torque limiter setting | NN | Not applicable |
| Choke orifice | N | None |
| Gain orifice | 3 | 3=STANDARD |
| Shaft, auxiliary flange, and endcap | K4N2 | K4N2=1.25SK,RD,61SF2/1,N_FGHJ |
| Shaft seal, front flange, and housing ports | A1N | A1N=VITON,4B 'C', 1.0625_EFGHJ |
| Displacement limiter | NNN | None |
| Special hardware | NNN | Special hardware - none |
| Special features | NNN | Black paint, Danfoss tag |
| Size/Dimensions | 0.001 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
