Product specifications
Characteristic | Value | Description |
|---|---|---|
| Frame | ER | ER=FRAME E |
| Rotation | R | Clockwise rotation |
| Displacement and load life | 130B | 130B=130cc Displ,B load life_E |
| Control type | LS | Pressure compensated / load sensing [PC pressure range: 100-280 bar, LS pressure range: 10-40 bar] |
| Pressure compensator setting | 28 | 280 bar [4060 psi] |
| Load sensing setting | 20 | 20 bar [290 psi] |
| Torque limiter setting | NN | Not applicable |
| Choke orifice | N | None |
| Gain orifice | 3 | 3=STANDARD |
| Shaft, auxiliary flange, and endcap | S1NP | S1NP=14T,RD,2.5/62SF1.25,N_E |
| Shaft seal, front flange, and housing ports | A1N | A1N=VITON,4B 'C', 1.0625_EFGHJ |
| Displacement limiter | NNN | None |
| Special hardware | NNN | Special hardware - none |
| Special features | NNN | Black paint, Danfoss tag |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
