Product specifications
Characteristic | Value | Description |
|---|---|---|
| Frame | K2 | K2=FRAME K2 |
| Rotation | R | Clockwise rotation |
| Displacement and load life | 045C | 045C=45cc Displ,C load life_K2 |
| Control type | LS | Pressure compensated / load sensing [PC pressure range: 100-280 bar, LS pressure range: 10-40 bar] |
| Pressure compensator setting | 20 | 200 bar [2900 psi] |
| Load sensing setting | 22 | 22 bar [319 psi] |
| Torque limiter setting | NN | Not applicable |
| Choke orifice | E | 0.8 mm diameter orifice - servo control orifice |
| Gain orifice | 3 | 3=STANDARD |
| Shaft, auxiliary flange, and endcap | C2FG | C2FG=13T,RD,1.875/1.3125,A_J2 |
| Shaft seal, front flange, and housing ports | A6N | A6N=VITON,2B 'B',1.0625_SJH |
| Displacement limiter | AAA | Adjustable displacement limiter set to max flow |
| Special hardware | NNN | Special hardware - none |
| Special features | NNN | Black paint, Danfoss tag |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
