Product specifications
Characteristic | Value | Description |
|---|---|---|
| Frame | K2 | K2=FRAME K2 |
| Rotation | R | Clockwise rotation |
| Displacement and load life | 025C | 025C=25cc Displ,C load life_K2 |
| Control type | LS | Pressure compensated / load sensing [PC pressure range: 100-280 bar, LS pressure range: 10-40 bar] |
| Pressure compensator setting | 18 | 180 bar [2610 psi] |
| Load sensing setting | 20 | 20 bar [290 psi] |
| Torque limiter setting | NN | Not applicable |
| Choke orifice | F | 1.0 mm diameter orifice - servo control orifice |
| Gain orifice | 3 | 3=STANDARD |
| Shaft, auxiliary flange, and endcap | K1EK | 0.875 inch straight key shaft<(>,<)>SAE-A auxiliary thread M10, 9 tooth coupling<(>,<)>Radial endcap, inlet: 4-bolt code 61 split flange (1.5 port, M12threads), outlet: 4-bolt code 61split flange (1.0 port, M10 threads |
| Shaft seal, front flange, and housing ports | A6N | A6N=VITON,2B 'B',1.0625_SJH |
| Displacement limiter | AAA | Adjustable displacement limiter set to max flow |
| Special hardware | NNN | Special hardware - none |
| Special features | NNN | Black paint, Danfoss tag |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
