Product specifications
Characteristic | Value |
|---|---|
| Frame | J frame axial piston open circuit pump |
| Rotation | Clockwise rotation |
| Displacement and load life | 75 cc/rev - 260 bar maximum continuous rated pressure |
| Control type | Pressure compensated [PC pressure range: 100-280 bar, LS pressure range: 10-40 bar] |
| Pressure compensator setting | 100 bar [1450 psi] |
| Load sensing setting | Not applicable |
| Torque limiter setting | Not applicable |
| Choke orifice | None |
| Gain orifice | Standard orifice |
| Shaft, auxiliary flange, and endcap | 14 tooth 12/24 pitch shaft, SAE-C 14 tooth auxiliary, radial, inlet: 4-bolt split flange (2 inch port, 0.5 inch threads), outlet:4-bolt split flange (1 inch port, 0.375 inch threads), with displacement limiter |
| Shaft seal, front flange, and housing ports | Single Viton shaft seal, SAE-C 4-bolt flange, SAE O-ring ports |
| Displacement limiter | Adjustable displacement limiter set to max flow |
| Special hardware | Special hardware - none |
| Special features | Black paint, Danfoss tag |
| Size/Dimensions | 0.001 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
