Product specifications
Characteristic | Value | Description |
|---|---|---|
| Frame | FR | FR=FRAME F |
| Rotation | L | Counter-clockwise rotation |
| Displacement and load life | 074B | 074B=74cc Displ,B load life_FG |
| Control type | SH | Electric fan drive control, 24VDC, proportional pressure decreasing functionality (NC), Deutsch connector right [PC pressure range:220-310 bar] |
| Pressure compensator setting | 29 | 290 bar [4205 psi] |
| Load sensing setting | NN | Not applicable |
| Torque limiter setting | NN | Not applicable |
| Choke orifice | R | 0.8 mm diameter, fan drive control, servo choke orifice |
| Gain orifice | E | E=1.2mm DIA ORIFICE FDC |
| Shaft, auxiliary flange, and endcap | S1N2 | S1N2=14T,RD,61SF2/1,N_FGHJ |
| Shaft seal, front flange, and housing ports | A1N | A1N=VITON,4B 'C', 1.0625_EFGHJ |
| Displacement limiter | C88 | Adjustable displacement limiter set 88% of max flow |
| Special hardware | NNN | Special hardware - none |
| Special features | NNN | Black paint, Danfoss tag |
| Choke orifice | R | 0.8 mm diameter, fan drive control, servo choke orifice |
| Control type | SH | Electric fan drive control, 24VDC, proportional pressure decreasing functionality (NC), Deutsch connector right [PC pressure range:220-310 bar] |
| Displacement and load life | 074B | 074B=74cc Displ,B load life_FG |
| Displacement limiter | C88 | Adjustable displacement limiter set 88% of max flow |
| Frame | FR | FR=FRAME F |
| Gain orifice | E | E=1.2mm DIA ORIFICE FDC |
| Load sensing setting | NN | Not applicable |
| Pressure compensator setting | 29 | 290 bar [4205 psi] |
| Rotation | L | Counter-clockwise rotation |
| Shaft seal, front flange, and housing ports | A1N | A1N=VITON,4B 'C', 1.0625_EFGHJ |
| Shaft, auxiliary flange, and endcap | S1N2 | S1N2=14T,RD,61SF2/1,N_FGHJ |
| Size/Dimensions | 0.001 | |
| Special features | NNN | Black paint, Danfoss tag |
| Special hardware | NNN | Special hardware - none |
| Torque limiter setting | NN | Not applicable |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
