Product specifications
Characteristic | Value | Description |
|---|---|---|
| Frame | K2 | K2 frame axial piston open circuit pump |
| Rotation | R | Clockwise rotation |
| Displacement and load life | B38C | 38cc displacement, C load life, electric displacement, improved hardware |
| Control type | PC | Pressure compensated [PC pressure range: 100-280 bar, LS pressure range: 10-40 bar] |
| Pressure compensator setting | 21 | 210 bar [3045 psi] |
| Load sensing setting | NN | Not applicable |
| Torque limiter setting | NN | Not applicable |
| Choke orifice | N | None |
| Gain orifice | 3 | Standard orifice |
| Shaft, auxiliary flange, and endcap | C2MR | 13 tooth 16/32 pitch shaft, no auxiliary, radial, inlet: 4-bolt split flange (1.5 inch port, M12 thread), outlet: 4-bolt splitflange (1 inch port, M10 thread) |
| Shaft seal, front flange, and housing ports | A6E | Single Viton shaft seal, SAE-B 2-bolt flange, 0.875, EDC_K2 |
| Displacement limiter | ES1 | ELECTRIC DISPLACEMENT CONTROL / MIN STROKE FAILSAFE / 12 VOLTAGE / DRAINORRIFICE 1.0MM / SPECIAL IMPROVED HARDWARE |
| Special hardware | NNA | Electric displacement control, K2 |
| Special features | NNN | Black paint, Danfoss tag |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
