Product specifications
Characteristic | Value | Description |
|---|---|---|
| Frame | K2 | K2 frame axial piston open circuit pump |
| Rotation | R | Clockwise rotation |
| Displacement and load life | 045C | 45 cc/rev - 260 bar maximum continuous rated pressure |
| Control type | AR | Pressure compensated, electric on/off solenoid-left, 12VDC normally-closed Deutsch [PC pressure range: 100-280 bar, LS pressurerange: 10-40 bar] |
| Pressure compensator setting | 21 | 210 bar [3045 psi] |
| Load sensing setting | 10 | 10 bar [145 psi] |
| Torque limiter setting | NN | Not applicable |
| Choke orifice | N | None |
| Gain orifice | 3 | Standard orifice |
| Shaft, auxiliary flange, and endcap | C2MF | 13 tooth 16/32 pitch shaft, no auxiliary, axial, inlet: SAE O-ring boss port (1.875 inch thread), outlet: SAE O-ring boss port(1.3125 inch thread) |
| Shaft seal, front flange, and housing ports | A6N | Single Viton shaft seal, SAE-B 2-bolt flange, SAE O-ring ports |
| Displacement limiter | PLB | None |
| Special hardware | NNN | Special hardware - none |
| Special features | NNN | Black paint, Danfoss tag |
| Choke orifice | N | None |
| Control type | AR | Pressure compensated, electric on/off solenoid-left, 12VDC normally-closed Deutsch [PC pressure range: 100-280 bar, LS pressurerange: 10-40 bar] |
| Displacement and load life | 045C | 45 cc/rev - 260 bar maximum continuous rated pressure |
| Displacement limiter | PLB | None |
| Frame | K2 | K2 frame axial piston open circuit pump |
| Gain orifice | 3 | Standard orifice |
| Load sensing setting | 10 | 10 bar [145 psi] |
| Pressure compensator setting | 21 | 210 bar [3045 psi] |
| Rotation | R | Clockwise rotation |
| Shaft seal, front flange, and housing ports | A6N | Single Viton shaft seal, SAE-B 2-bolt flange, SAE O-ring ports |
| Shaft, auxiliary flange, and endcap | C2MF | 13 tooth 16/32 pitch shaft, no auxiliary, axial, inlet: SAE O-ring boss port (1.875 inch thread), outlet: SAE O-ring boss port(1.3125 inch thread) |
| Special features | NNN | Black paint, Danfoss tag |
| Special hardware | NNN | Special hardware - none |
| Torque limiter setting | NN | Not applicable |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
